
80611314362
Hot Melt Jacketed Connector LC, Single-mode, 900 μm, white
General Specifications
Product Number | 80611314362 |
Cable Type | 900 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Optical Specifications - Connector
Reflectance, Typical | < -55 dB |