80611326267
No Polish Connectors SC APC, Single-mode Flat Splice 250/900 μm with Tool 8800-APC/FS
Especificaciones generales
| Número del producto | 80611326267 |
| Product Type | Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Connectors |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -40 °C a 85 °C (-40 °F a 185 °F ) |
Design - Connector
| Connector Type | SC APC |
| Housing Color | Green |
| Boot Color | White |
Optical Specifications - Connector
| Reflectance, Typical | < -55 dB |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)