80611327786
No Polish Connectors NPC LC, APC, SM, 250/900 µm (60 pieces)
通用规范
| 产品编码 | 80611327786 |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Field-Installable Connectors |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 75 °C (-40 °F - 167 °F ) |
| Temperature Range, Storage | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Green |
| Ferrule Material | Yttria-stabilized Zirconia |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Polish | APC |
| Insertion Loss, Max. | 0.6 dB |
| Reflectance, Typical | < -55 dB |
Ordering Information
| Package Contents | 60 piece box. Minimum Order Quantity: 60 PCE |
| Units per Delivery | 60/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)