

80611398290
No Polish Connectors NPC SC/OM3/4/250/900 (60 pieces)
General Specifications
Product Number | 80611398290 |
Product Type | Field-Installable Connectors |
Fiber Category | 50 µm MM (OM3/OM4) |
Product Type | Field-Installable Connectors |
Technology | No-Epoxy/No-Polish |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3, GR-1081, Issue 1 section 4.3 yield, Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector, Back reflection performance was typical of an index gel-matched mechanical splice connector |
Environmental Conditions
Temperature Cycling Standard | ≤ 0.2 dB IL, -10° to +60°C, 21 cycles |
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
Connector Type | SC |
Housing Color | Aqua |
Ferrule Material | Yttria-stabilized Zirconia |
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter | 125 µm |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
Polish | UPC |
Insertion Loss, Max. | 0.75dB |
Reflectance, Typical | < -30 dB |
Ordering Information
Package Contents | 60 piece box. Minimum Order Quantity: 60 PCE |
Units per Delivery | 60/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)