text.skipToContent text.skipToNavigation

95-000-99

UniCam® Connectors  LC, 62.5 µm Multimode (OM1), Beige

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-000-99
Product Type Field-Installable Connectors
Fiber Category 62.5 µm MM (OM1)
Corning Logo Yes
Codificado (segurança) Não
Tecnologia Sem epóxi/sem polimento
Normas
RoHS Livre de substâncias perigosas de acordo com RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type LC
Housing Color Beige
Boot Color Beige
Ferrule Material Ceramic
Pinned No
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Polish UPC
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Informações de pedido
Método de embalagem Embalagem individual
Conteúdo da Embalagem Connector, Trigger, Crimp Band, Boot (900 µm), Boot (3.0 mm), Boot (2.0 mm)
Unidades por entrega 1/1