95-000-KE
UniCam® Connectors LC, Keyed, 62.5 µm Multimode (OM1), Orange
General Specifications
| Product Number | 95-000-KE |
| Product Type | Field-Installable Connectors |
| Fiber Category | 62.5 µm MM (OM1) |
| Corning Logo | Yes |
| Codificado (seguridad) | Sí |
| Tecnología | No se requiere epoxi/pulido |
Normas
| RoHS | Libre de sustancias peligrosas según RoHS 2011/65/EU |
| Homologaciones y listados | Aprobado en EIA/TIA 568-B.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Orange |
| Boot Color | Orange |
| Ferrule Material | Ceramic |
| Pinned | Yes |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.75 dB |
| Reflectance | ≤ -26 dB |
Informaciones del pedido
| Contenido del embalaje | Keyed connector, trigger, crimp band, boot (900 µm), boot (3.0 mm), boot (2.0 mm) |
| Método de embalaje | Paquete individual |
| Unidades por entrega | 1/1 |