text.skipToContent text.skipToNavigation

95-000-KN

UniCam® Connectors  LC, Keyed, 62.5 µm Multimode (OM1), Blue

通用规范
产品编码 95-000-KN
Product Type Field-Installable Connectors
Fiber Category 62.5 µm MM (OM1)
Corning Logo Yes
Keyed (security) Yes
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Passed EIA/TIA 568-B.3 
Environmental Conditions
Temperature Range, Operation -40 °C  -  75 °C    (-40 °F  -  167 °F    )
Design - Connector
Connector Type LC
Housing Color Blue
Boot Color Blue
Ferrule Material Ceramic
Pinned Yes
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.75 dB
Reflectance ≤ -26 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Keyed connector, trigger, crimp band, boot (900 µm), boot (3.0 mm), boot (2.0 mm)
Units per Delivery 1/1