text.skipToContent text.skipToNavigation

95-050-51-X-Z

UniCam® Connectors  ST® compatible, 50 µm Multimode (OM3/OM4), Amber

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 95-050-51-X-Z
Product Type Field-Installable Connectors
Fiber Category 50 µm MM (OM3/OM4)
Corning Logo Yes
Keyed (security) No
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation 0 °C  to  60 °C    (32 °F  to  140 °F    )
Design - Connector
Connector Type ST® compatible
Housing Color Amber
Boot Color Aqua
Ferrule Material Ceramic
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N (11.24 lbf)
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Ordering Information
Packaging Method Organizer Pack
Package Contents 25 connectors, 25 boots (900 µm)
Units per Delivery 25/1