text.skipToContent text.skipToNavigation

95-050-99-X

UniCam® Connectors  LC, 50 µm Multimode (OM3/OM4), Black

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 95-050-99-X
Product Type Field-Installable Connectors
Product Category Core Product / FastShip
Fiber Category 50 µm MM (OM3/OM4)
Corning Logo Yes
Keyed (security) No
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  -  75 °C    (-40 °F  -  167 °F    )
Design - Connector
Connector Type LC
Housing Color Black
Boot Color Aqua
Ferrule Material Ceramic
Pinned No
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Polish UPC
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Ordering Information
Package Contents Connector, Trigger, Crimp Band, Boot (900 µm), Boot (3.0 mm), Boot (2.0 mm)
Packaging Method Individual Pack
Units per Delivery 1/1