95-05X-KE-Z
UniCam® Connectors LC, Keyed, 50 um Multimode (OM3 OM4), Orange
Especificaciones generales
| Número del producto | 95-05X-KE-Z |
| Product Type | Field-Installable Connectors |
| Fiber Category | 50 µm MM (OM3/OM4) |
| Corning Logo | Yes |
| Keyed (security) | Yes |
| 技术 | 无胶水无研磨 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | 通过 EIA/TIA 568-B.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 75 °C (-40 °F a 167 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Orange |
| Boot Color | Orange |
| Ferrule Material | Ceramic |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.5 dB |
| Reflectance | ≤ -26 dB |
订购信息
| 包装方法 | 管理器包 |
| 包装内容物 | 25 keyed connectors, 25 triggers, 25 boots (900 µm) |
| 每次交付的单元数 | 25/1 |