95-200-51-Z
UniCam® Connectors ST® compatible, Single-mode (OS2), Amber
General Specifications
| Product Number | 95-200-51-Z |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Corning Logo | Yes |
| Keyed (security) | No |
| Tecnología | No se requiere epoxi/pulido |
Normas
| RoHS | Libre de sustancias peligrosas según RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | 0 °C to 60 °C (32 °F to 140 °F ) |
Design - Connector
| Connector Type | ST® compatible |
| Housing Color | Amber |
| Boot Color | Blue |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Reflectance | < -55 dB |
Informaciones del pedido
| Método de embalaje | Paquete organizador |
| Contenido del embalaje | 25 connectors, 25 boots (900 µm) |
| Unidades por entrega | 25/1 |