95-200-KV-Z
UniCam® Connectors LC, Keyed, Single-mode (OS2), Violet
General Specifications
| Product Number | 95-200-KV-Z |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Corning Logo | Yes |
| Keyed (security) | Yes |
| Tecnología | No se requiere epoxi/pulido |
Normas
| RoHS | Libre de sustancias peligrosas según RoHS 2011/65/EU |
| Homologaciones y listados | Aprobado en EIA/TIA 568-B.3 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Violet |
| Boot Color | Violet |
| Ferrule Material | Ceramic |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 2.2 N (0.5 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Insertion Loss, Max. | 0.5 dB |
| Reflectance | < -55 dB |
Informaciones del pedido
| Método de embalaje | Paquete organizador |
| Contenido del embalaje | 25 keyed connectors, 25 triggers, 25 boots (900 μm) |
| Unidades por entrega | 1/1 |