CAM-SPLICE-CC
Fiber Optic Connector Accessories CamSplice™ Mechanical Splice, ClearCurve® compatible
General Specifications
Product Number | CAM-SPLICE-CC |
Product Type | Connector Tools and Toolkits |
Product Type | Connector Tools and Toolkits |
Compatibility | ClearCurve® fiber cables |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
Housing Color | Black |
Mechanical Specifications - Connector
Tensile Strength 250 µm and 900 µm Cable, Uncrimped | 2.2 N |
Tensile Strength 900 µm Cable, Crimped | 4.4 N |
Dimensions
Width | 4.2 mm |
Ordering Information
Package Contents | 25 Mechanical Splices, 50 Boots |
Units per Delivery | 25/1 |