TKT-NPCP-FBC007
NPC+ Fiber Termination Kit including FBC-007 high precision flat cleaver
通用规范
| 产品编码 | TKT-NPCP-FBC007 |
| Product Type | Connector Tools and Toolkits |
| Product Type | Connector Tools and Toolkits |
| Compatibility | LC, SC, 250 µm, 900 µm |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 25 cm |
| Depth | 9 cm |
Ordering Information
| Package Contents | NPC+ Fiber Termination Toolkit with FBC-007 flat cleaver. Kit content: Cleaver FBC-007, Fiber strippers, Isopropyl alcohol cleaner, Cleaning wipes, Sharpie™ marker, Semi-tight buffer clamp, Kevlar snips and Carrying case |
Quick and easy installation
Less than one minute per connector
One piece, preassembled design
No boot or other loose parts
Factory-polished end face
Low insertion loss and high-performance return loss
Proprietary rear buffer clamp design
Delivers excellent twist, TWAL, and pull-out strength
Field-termination enables installer to select ideal cable length
Minimizes cable slack to store
Deactivation of the buffer clamp and splice element (900 μm only)
Provides one, single reuse