192FPC-T3101P20
ALTOS® Loose Tube Steel Armor Outdoor Cable LT 2.0 HDPE 16x12 E10 LEAF® ITU G655
General Specifications
Product Number | 192FPC-T3101P20 |
Cable Type | Loose Tube |
Environment | Outdoor |
Product Type | Corrugated Steel Armor |
Fiber Category | SM NZ-DSF (G.655) |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)(SR)2Y |
Application | Direct Buried, Duct |
Cable geometry | Round |
Standards
Fiber Standards | ITU-T G.655 (all tables), IEC 60793-2-50 Type B4, TIA/EIA-492-EA00, Telcordia GR-20 |
Standards
Fiber Standards | ITU-T G.655 (all tables), IEC 60793-2-50 Type B4, TIA/EIA-492-EA00, Telcordia GR-20 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | IEC 60794-3-10 |
Waterblocking | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 70 °C (23 °F to 158 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year - ALTOS (R) A-DQ(ZN)(SR)2Y 16X12 E10 LT 2.0 |
Central Element | GRP |
Fiber Count | 192 |
Number of Ripcords | 2 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White, Red |
Outer Jacket Color | Black |
Outer Jacket Material | High Density Polyethylene (HDPE) |
Outer Jacket Nominal Thickness | 1.3 mm |
Buffer Tube Diameter | 2 mm |
Central Element Diameter | 2.7 mm |
Number of Active Tubes | 16 |
Number of Filling Elements | 4 |
Number of Tube Positions | 20 |
Tape | Water-swellable |
Tape, Layer 1 | Water-swellable |
Tape, Layer 2 | Water-swellable |
Tensile Strength Elements and/or Armoring | Corrugated steel tape armor |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Crush Resistance | 2500 N/10 cm |
Max. Tensile Strength for Installation | 2200 N |
Min. Bend Radius Installation | 296 mm |
Min. Bend Radius Operation | 148 mm |
Nominal Outer Diameter | 14.8 mm |
Optical Characteristics
Cable cutoff wavelength | 1360 nm |
Effective group index of refraction at 1550nm | 1.468 |
Effective group index of refraction at 1625nm | 1.469 |
Fiber Code | F |
Fiber Name | E10/125 LEAF®/NZDS (Low Water Peak Fiber) |
Fiber Type | Single-mode |
Performance Option Code | 01 |
Typical effective Area (1550nm) | 72 µm² |
Fiber Core Diameter | 10 µm |
Maximum Attenuation | 0.21 dB/km / 0.24 dB/km |
Serial 1 Gigabit Ethernet | 5000 MHz*km / - |
Mode-Field Diameter at 1550 nm | 9.6 µm -0.4 / +0µm |
Serial 10 Gigabit Ethernet | 10000 MHz*km / 40000 MHz*km |
Typical Attenuation | 0.21 dB/km / 0.24 dB/km |
Wavelengths | 1550 nm / 1625 nm |
PMD Link Design Value | ≤ 0.04 ps/(nm*km) |
PMD maximum individual fiber | ≤ 0.1 ps/(nm*km) |
Fiber Category | SM, NZDSF (G.655) |
Dimensions
Cable Weight | 204 kg/km |
Max. cable length per reel/drum | 6000 m |
1.3 mm HDPE jacket thickness
Smaller cable diameter with rugged design for easy installation in smaller ducts
Corrugated steel armoring
Rodent, mechanical protection and direct buried applications
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications