

008T8Z-32138E2G
MIC® Tight Buffer Indoor Cable 8F G50 MMF ClearCurve® OM2 0.9mm TB3, Dca-s1a, d1, a1
General Specifications
Product Number | 008T8Z-32138E2G |
Cable type | Tight-buffered |
Environment | Indoor |
Product type | Dielectric |
Fibre category | 50 µm MM (OM2) |
Flame rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-V(ZN)H |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | Dca, s1a, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low Smoke to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature range, installation | -5 °C to 50 °C |
Temperature range, operation | -20 °C to 60 °C |
Temperature range, storage | -25 °C to 70 °C |
Cable Design
Cable marking | Metre - Handset - Sine - CORNING - Fiber Optic Cable - Year - MIC(R) J-V(ZN)H 8 OM2CC TB3 0.9 LSZH(TM)/FRNC |
Central element | Yarn |
Fibre count | 8 |
Number of ripcords | 1 |
Outer jacket colour | Orange |
Buffering diameter | 900 µm |
Outer jacket material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
Outer jacket nominal thickness | 0.8 mm |
Tensile strength elements and/or armouring - Layer 1 | Aramid yarn |
Tight buffer colour | Blue, orange, green, brown, grey, white, red, black |
Tight buffer type | TB3 (easy strip up to 10 cm) |
Flame rating | LSZH/FRNC |
Mechanical Specifications
Crush resistance | 1000 N/10 cm |
Fire load | 0.56 MJ/m |
Max. tensile strength for installation | 800 N |
Min. bend radius installation | 83 mm |
Min. bend radius operation | 55 mm |
Nominal outer diameter | 5.5 mm |
Optical Characteristics
Fibre code | T |
Performance option code | 38 |
Fibre category | OM2 |
Fibre Type | Multimode |
Fibre name | 50 µm MM (OM2) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fibre compliance | IEC 60793-2-10 |
Fibre core diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 gigabit ethernet | 750 m / 600 m |
Serial 10 gigabit ethernet | 150 m / - |
Minimum effective modal bandwidth (EMB) | 950 MHz*km / - |
Min. overfilled launch (OFL) bandwidth | 700 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 29 kg/km |
Max. cable length per reel/drum | 4000 m |
All-dielectric cable construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight-buffered construction
Easy and consistent stripping over 10 cm
Silicon-free outer jacket
The cable jacket and the outer jacket of subunits (not valid for 900 µm tight buffers) are free of harmful components to paint structures
Flame retardant
LSZH/FRNC