

012K8Z-32108E2G
MIC® Tight Buffer Indoor Cable 12F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1
您可能还感兴趣
通用规范
产品编码 | 012K8Z-32108E2G |
EAN Code | 4056418100722 |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Dielectric |
Fiber Category | 62.5 µm MM (OM1) |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-V(ZN)H |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | Dca, s1a, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
Temperature Range, Operation | -20 °C - 60 °C (-4 °F - 140 °F ) |
Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Fiber Optic Cable - Year - MIC(R) J-V(ZN)H 12 OM1 TB3 0.9 LSZH(TM)/FRNC |
Central Element | Yarn |
Fiber Count | 12 |
Number of Ripcords | 1 |
Outer Jacket Color | Orange |
Buffering Diameter | 900 µm |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 0.8 mm |
Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
Tensile Strength Elements and/or Armoring - Layer 2 | Aramid Yarn |
Tight Buffer Color, Layer 1 | Blue, Orange, Green |
Tight Buffer Color, Layer 2 | Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Tight Buffer Type | TB3 (easy strip up to 10 cm) |
Flame Rating | LSZH/FRNC |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Fire Load | 0.7 MJ/m |
Max. Tensile Strength for Installation | 800 N |
Min. Bend Radius Installation | 93 mm |
Min. Bend Radius Operation | 62 mm |
Nominal Outer Diameter | 6.2 mm |
光学特性
光纤代码 | K |
性能选项代码 | 08 |
光纤类别 | OM1 |
光纤类型 | 多模 |
光纤名称 | 62.5 µm 多模 (OM1) |
最大衰减 | 3.1 dB/km / 0.8 dB/km |
波长 | 850 nm / 1300 nm |
光纤符合性 | ISO/IEC 11801 |
光纤纤芯直径 | 62.5 µm |
包层直径 | 125 µm |
涂层直径 | 242 µm |
穿行1G 以太网 | 300 m / 550 m |
串行10 Gigabit 以太网 | 33 m / - |
最小有效模式带宽(EMB) | - |
最小满注发射(OFL)带宽 | 200 MHz*km / 600 MHz*km |
Dimensions
Cable Weight | 36 kg/km |
Max. cable length per reel/drum | 4000 m |
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight buffered construction
Easy and consistent stripping over 10 cm
Silicon-free outer jacket
The cable jacket and the outer jacket of subunits (not valid for 900 µm tight buffers) are free of harmful components to paint structures
Flame retardant
LSZH/FRNC