

016T8Z-32188E2G
MIC® Tight Buffer Indoor Cable 16F G50 MMF ClearCurve® OM3 0.9mm TB3, Dca-s1a, d1, a1
También le puede interesar
Especificaciones generales
Número del producto | 016T8Z-32188E2G |
Cable Type | Tight-Buffered |
Environment | Indoor |
Product Type | Dielectric |
Fiber Category | 50 µm MM (OM3) |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-V(ZN)H |
Application | General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Reaction to Fire | Dca, s1a, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
Temperature Range, Installation | -5 °C a 50 °C (23 °F a 122 °F ) |
Temperature Range, Operation | -20 °C a 60 °C (-4 °F a 140 °F ) |
Temperature Range, Storage | -25 °C a 70 °C (-13 °F a 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Fiber Optic Cable - Year - MIC(R) J-V(ZN)H 16 OM3CC TB3 0.9 LSZH(TM)/FRNC |
Central Element | Yarn |
Fiber Count | 16 |
Number of Ripcords | 1 |
Outer Jacket Color | Aqua |
Buffering Diameter | 900 µm |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, silicon-free, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 0.8 mm |
Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
Tensile Strength Elements and/or Armoring - Layer 2 | Aramid Yarn |
Tight Buffer Color, Layer 1 | Blue, Orange, Green, Brown |
Tight Buffer Color, Layer 2 | Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Blue*, Orange*, Green*, Brown* |
Tight Buffer Type | TB3 (easy strip up to 10 cm) |
Flame Rating | LSZH/FRNC |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Fire Load | 0.81 MJ/m |
Max. Tensile Strength for Installation | 1000 N |
Min. Bend Radius Installation | 98 mm |
Min. Bend Radius Operation | 65 mm |
Nominal Outer Diameter | 6.5 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 88 |
Fiber Category | OM3 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM3) |
Maximum Attenuation | 3.8 dB/km / 2.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Serial 1 Gigabit Ethernet | 750 m / 600 m |
Serial 10 Gigabit Ethernet | 300 m / - |
Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Dimensions
Cable Weight | 42 kg/km |
Max. cable length per reel/drum | 4000 m |
All-dielectric construction
Requires no grounding or bonding
Small diameter and bend radius
Easy installation in space-constrained areas
TB3 tight buffered construction
Easy and consistent stripping over 10 cm
Silicon-free outer jacket
The cable jacket and the outer jacket of subunits (not valid for 900 µm tight buffers) are free of harmful components to paint structures
Flame retardant
LSZH/FRNC