text.skipToContent text.skipToNavigation

1506107-01

Polishing Film  5 in, White Fused Alumina, bulk pack, 0.5 µm, natural

Typically ships in 21 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 1506107-01
Product Type Accessories
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Polishing Film Specifications
Mineral Aluminum Oxide
Mineral Size 0.5 µm
Polisher Size 5
Film Type Flat Film
Polishing Film Color Natural
Ordering Information
Packaging Method Cardboard box
Package Contents 50 sheets; natural
Units per Delivery 50/1
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes