

1506124-01
Polishing Film 5 in, Calcined White Alumina, bulk pack, 1 µm, blue
通用规范
产品编码 | 1506124-01 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Calcined White Alumina |
Mineral Size | 1 µm |
Polisher Size | 5 |
Film Type | Flat Film |
Polishing Film Color | Blue |
Ordering Information
Packaging | Bulk Pack |
Package Contents | 50 sheets; blue |
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes