

1506155-01
Polishing Film 4 in, White Fused Alumina, bulk pack, 9 µm, blue
Allgemeine Spezifikation
Produktnummer | 1506155-01 |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Aluminum Oxide |
Mineral Size | 9 µm |
Polisher Size | 4 |
Film Type | Flat Film |
Polishing Film Color | Blue |
Ordering Information
Package Contents | 50 sheets; blue |
Packaging Method | Cardboard box |
Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes