

1506203-01
Polishing Film 6x6 in, White Fused Alumina, bulk pack, 3 µm, yellow
通用规范
产品编码 | 1506203-01 |
Product Type | Accessories |
Normas
RoHS | Libre de sustancias peligrosas según RoHS 2011/65/EU |
Polishing Film Specifications
Mineral | Aluminum Oxide |
Mineral Size | 3 µm |
Polisher Size | 6x6 |
Film Type | Flat Film |
Polishing Film Color | Yellow |
Ordering Information
Packaging | Bulk Pack |
Package Contents | 50 sheets; yellow |
Método de embalaje | Caja de cartón |
Unidades por entrega | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes