

1506222-01
Polishing Film 6x6 in, White Fused Alumina, bulk pack, 5 µm, natural
General Specifications
Product Number | 1506222-01 |
Product Type | 附件 |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
研磨片规格
矿物质 | 白色熔融氧化铝 |
Mineral Size | 5 µm |
研磨片尺寸 | 6x6 |
研磨片类型 | 填充膜 |
研磨片颜色 | 自然 |
订购信息
包装 | 散装包装 |
包装内容物 | 50 sheets; natural |
包装方法 | 纸板箱 |
每次交付的单元数 | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes