1506227-01
Polishing Film 6x6 in, Ferrous Oxide, bulk pack, 3 µm, natural
General Specifications
| Product Number | 1506227-01 |
| Product Type | Accessories |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Polishing Film Specifications
| Mineral | Ferrous Oxide |
| Mineral Size | 0.3 µm |
| Polisher Size | 6x6 |
| Film Type | Flat Film |
| Polishing Film Color | Natural |
Ordering Information
| Package Contents | 50 sheets; natural |
| Packaging Method | Cardboard box |
| Units per Delivery | 50/1 |
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes