CAB-TT-TOOL
Cabinet Accessories Zipper tool (cutting of transition tubes and feeding in the fiber)
Spécifications générales
| Référence du produit | CAB-TT-TOOL |
| Product Type | Centrix™ |
| Accessory Type | Centrix™ |
| Fiber Category | Single-mode (OS2) |
| Cable Type | 250 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Connector Type | LC |
| Number of Ports | 24 |
Design - Adapter
| Housing Color | Blue |
| Adapter Type | LC duplex |
Connector Specs
| Polish | UPC |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Units per Delivery | 1/1 |
| Shipping Weight | 0.1 kg |