text.skipToContent text.skipToNavigation

SPH-DIN-KIT

Single-Panel Housing (SPH) Accessories and Components  DIN rail bracket

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 SPH-DIN-KIT
Product Type Accessories
Accessory Type SPH
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type Accessories
Dimensions
Height 483 mm
Ordering Information
Package Contents DIN rail bracket with integral spring clip, (2) 6/32 x 0.375 in screws, (2) spring nuts, installation instructions
Units per Delivery 1/1