Plug & Play™ Universal Module, LC

The Plug & Play™ modules provide the interface between the MTP® on the trunk and the LC or SC duplex jumpers that will then connect directly into the electronics. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted. Specially designed indents in the shutters ensure that the end faces of the connectors are never touched. These shutters replace the standard dust caps that typically once removed are never replaced, exposing the interior end faces to dust particles and possible damage.
Adapter Color Back
Black
Fiber Count
12
Number of Adapters per Panel
6
Fiber Category
SM (OS2)
Adapter Color
Blue
Productos
Número del producto | Nombre del producto | |
---|---|---|
CCH-UM12-04-89G | Plug & Play™ Universal Module, LC, 12 F, Shuttered LC to MTP®, Single-mode (OS2) |