text.skipToContent text.skipToNavigation

EDGE-CZB

EDGE™ Zone Box  anodized silver, for up to 24 EDGE LC modules or MTP® adapters

Contact Distributor for Lead Time

General Specifications
Product Number EDGE-CZB
EAN Code 4042673835301
Access Type Front access fixed
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Material Metal
Number of Modules 24
Cable entry type Front brush entry
Number of Panels/Cassettes per Housing 24
Panel or Cassette Type EDGE™
Panel or Module Type EDGE™
Fiber Capacity 288
Design - Adapter
Housing Material Metal
Dimensions
Height 500 mm
Width 290 mm
Depth 225 mm
Weight 12 kg
Ordering Information
Shipping Weight 13.7 kg
Units per Delivery 1/1
Shipping Height 520 mm
Shipping Width 330 mm
Shipping Depth 300 mm
DGE™ Compact Zone Box holds up to 24 LC modules (144 ports ="" 288 fibres) or 24 MTP adapter panels (96 MTPs (12f) ="" 1152 fibres
Lifting module block for easy port access
Brush cable entries for easy cable installation and dust protection
Keylock for access control