CX2E4P24-3C-2RH000
Centrix™ loaded housing 2U, 6 Cassettes each with 24 SC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C a 70 °C (-40 °F a 158 °F ) |
Design
| Pigtail Type | 900 µm |
Specifications - Connector B
| Connector Type | SC |
| Polish | UPC |
Dimensions
| Height | 889 cm |
| Width | 52.1 cm |
| Depth | 305 cm |
| Weight | 10.4 kg |
Ordering Information
| Shipping Weight | 11.8 kg |
| Height Unit | 2 U |
| Units per Delivery | 1/1 |
| Shipping Height | 282 cm |
| Shipping Width | 55.9 cm |
| Shipping Depth | 422 cm |