text.skipToContent text.skipToNavigation

CX2E4P24-A9-2RH000

Centrix™ Splice Housing  2U, 6 Cassettes, 24-LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F

Comuníquese con el distribuidor local para conocer el plazo de entrega
Especificaciones generales
Número del producto CX2E4P24-A9-2RH000
Product Type Housings
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  a  70 °C    (-40 °F  a  158 °F    )
Design
Pigtail Type 900 µm
Specifications - Connector A
Connector Type LC
Polish UPC
Dimensions
Height 889 cm
Width 52.1 cm
Depth 305 cm
Weight 10.4 kg
Ordering Information
Height Unit 2 U
Shipping Weight 11.8 kg
Shipping Height 282 cm
Shipping Width 55.9 cm
Shipping Depth 422 cm
Units per Delivery 1/1