CX2E4P24-B3-2RH000
Centrix™ loaded housing 2U,6 cassettes,24xLC/APC adapters + SF pigtails,144 ports
Spécifications générales
| Référence du produit | CX2E4P24-B3-2RH000 |
| Product Type | Housings |
| Fiber Category | Single-mode (OS2) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Pigtail Type | 900 µm |
| Number of Ports | 144 |
Specifications - Connector A
| Connector Type | LC |
| Polish | APC |
Dimensions
| Height | 89 mm |
| Width | 340 mm |
| Depth | 290 mm |
| Weight | 5 kg |
Ordering Information
| Height Unit | 2 U |
| Shipping Weight | 5.5 kg |
| Shipping Height | 100 cm |
| Shipping Width | 350 mm |
| Shipping Depth | 530 cm |
| Units per Delivery | 1/1 |