80611051642
2178 Splice Closure S/LS/LL/SL LL Series
You might also be interested in
General Specifications
| Product Number | 80611051642 |
| Application | Carrier Networks |
| Environment | Outdoor |
| Cable Type | Branch, Express, Dielectric |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Closure Type | Bolted Half |
| Sealing Type | Watertight |
Optical Specifications
| Channels | 28, 29, 30, 31, 32, 33, 34, 35 |
| Channel Spacing | 100 GHz |
| Channel Insertion Loss | 3 dB |
Dimensions
| Height | 287 mm |
| Width | 215.9 mm |
| Depth | 556.3 mm |