

2178-XLB-1T-2-0N-1G
2178 Splice Closure XL/XLB/XSB 2178-XLB, 1-Tray 2543-D-XSB Ribbon Fiber , 3-Cable kits, 1-Cable Kit for MiniXtemd cables (2x8.1-8.6mm + 1x 10.8-11.3mm), 2 Ground studs
Das könnte Sie auch interessieren
Allgemeine Spezifikation
Produktnummer | 2178-XLB-1T-2-0N-1G |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Round |
Mounting Type | Aerial Mount/ Manhole Mount/ Pole Mount |
Product Type | Splice Closure |
Branching | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design
Drop Cable Type | Round |
Sealing Type | Gasket |
Optical Specifications
Channels | 20, 21, 22, 23, 24, 25, 26, 27 |
Channel Spacing | 100 GHz |
Channel Insertion Loss | 3 dB |