80611174717
2178 Splice Closure XL/XLB/XSB 2178-XL/FR
You might also be interested in
General Specifications
| Product Number | 80611174717 |
| Application | Carrier Networks |
| Environment | Indoor |
| Cable Type | Branch, Express |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Closure Type | Bolted Half |
| Number of Splice Trays Preloaded | 2 |
| Sealing Type | Watertight |
Dimensions
| Height | 119 mm |
| Width | 256.5 mm |
| Depth | 556.3 mm |
Ordering Information
| Units per Delivery | 1/1 |