text.skipToContent text.skipToNavigation

S46998-A2-A135

UCNCP Closures  9-18 Multi-Function Tray Dome Closure, with heat-shrink end cap

Comuníquese con el distribuidor local para conocer el plazo de entrega
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splitter support Yes
Buffer Storage Installed
Bulletproof housing No
Central member fixing for main cable Yes
Closure Shape Dome
Colored trays No
Crimp splice count per tray 24
Crimp splice protector support Yes
Customer logo on housing On demand
Distribution cable port count 7
Distribution cable range 8 mm  a  42 mm   
Grounding system Inch
Heat shrink splice count per tray 24
Heat shrink splice protector support Yes
Main cable circular port count 0
Main cable oval port count 1
Max number of trays 16 MFT
Maximum splice fiber capacity 384 splices
Maximum tray count 16
Number of Distribution/Drop Cables ports 2 (1 in and 1 out) 7 cut
Sealing Type Heat Shrink
Size by Fiber Splice Capacity 384
Splice Tray Type MFT
SplicePak splice count per tray 12
SplicePak splice protector support Yes
Splitter Module 1x32
Supported cables Minicable
System MFT
Trays pre-installed On demand
Water sensor tray No
Working environment Manhole / Underground
Ordering Information
Shipping Width 635 mm
Shipping Depth 245 mm
Units per Delivery 1/1