

S46998-A2-A181
UCNCP Closures 9-24 MAX, with heat-shrink sealing
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splitter support | Yes |
Buffer Storage | On demand |
Bulletproof housing | No |
Central member fixing for main cable | Yes |
Closure Shape | Dome |
Colored trays | On demand |
Crimp splice count per tray | 12 |
Crimp splice protector support | Yes |
Customer logo on housing | On demand |
Distribution cable port count | 7 |
Distribution cable range | 8 mm to 42 mm |
Grounding system | Inch |
Heat shrink splice count per SC tray | 6 |
Heat shrink splice count per SE tray | 12 |
Heat shrink splice protector support | Yes |
Main cable circular port count | 0 |
Main cable oval port count | 1 |
Max number of trays | 72 SC / 36 SE |
Maximum splice fiber capacity | 432 heat-shrink / 864 crimp |
Maximum Tray Count (SC) | 72 |
Maximum Tray Count (SE) | 36 |
Number of Distribution/Drop Cables ports | 2 (1 in and 1 out) 7 cut |
Number of Splice Trays | 36 |
Sealing Type | Heat Shrink |
Size by Fiber Splice Capacity | 432 |
Splice Tray Type | SC/SE |
SplicePak splice count per tray | 0 |
SplicePak splice protector support | No |
Splitter Module | From 1x2 up to 1x32 |
Supported cables | Standard cable |
System | MAX |
Trays pre-installed | On demand |
Water sensor tray | On demand |
Working environment | Manhole / Underground |
Ordering Information
Units per Delivery | 1/1 |
Shipping Width | 710 mm |
Shipping Depth | 285 mm |