text.skipToContent text.skipToNavigation

S46998-A2-A184

UCNCP Closures  9-24 MAX, with heat-shrink sealing and extra buffer tube storage

Contact Distributor for Lead Time
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splitter support Yes
Buffer Storage Installed
Bulletproof housing No
Central member fixing for main cable Yes
Closure Shape Dome
Colored trays On demand
Crimp splice count per tray 12
Crimp splice protector support Yes
Customer logo on housing On demand
Distribution cable port count 7
Distribution cable range 8 mm  to  42 mm   
Grounding system Inch
Heat shrink splice count per SC tray 6
Heat shrink splice count per SE tray 12
Heat shrink splice protector support Yes
Main cable circular port count 0
Main cable oval port count 1
Max number of trays 36 SC / 18 SE
Maximum splice fiber capacity 216 heat-shrink / 432 crimp
Maximum Tray Count (SC) 36
Maximum Tray Count (SE) 18
Number of Distribution/Drop Cables ports 2 (1 in and 1 out) 7 cut
Number of Splice Trays 18
Sealing Type Heat Shrink
Size by Fiber Splice Capacity 216
Splice Tray Type SC/SE
SplicePak splice count per tray 0
SplicePak splice protector support No
Splitter Module From 1x2 up to 1x32
Supported cables Minicable
System MAX
Trays pre-installed On demand
Water sensor tray On demand
Working environment Manhole / Underground
Ordering Information
Shipping Width 710 mm
Shipping Depth 285 mm
Units per Delivery 1/1