S46998-A2-A40
UCNCP Closures 5-10 in-line closure, S-type
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | No |
| Bündeladerspeicher | Installiert |
| Schußsicheres Gehäuse | Nein |
| Zentralelement-Fixierung für das Hauptkabel | Ja |
| Muffenform | Inline |
| Farbige Kassetten | Nein |
| Anzahl Krimpspleiße pro Kassette | 24 |
| Krimpspleißschutz-Unterstützung | Ja |
| Customer logo on housing | On demand |
| Distribution cable port count | 6 |
| Distribution cable range | 5 mm to 15 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 12 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 6 Standard |
| Maximum splice fiber capacity | 72 splices |
| Maximum tray count | 6 |
| Number of Distribution/Drop Cables ports | 6 |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 72 |
| Splice Tray Type | Standard |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| Supported cables | Minicable |
| System | STD |
| Trays pre-installed | On demand |
| Water sensor tray | No |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 535 mm |
| Shipping Depth | 185 mm |