

S46998-A2-A42
UCNCP Closures 7-20 in-line closure, S-type
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splitter support | No |
Buffer Storage | Installed |
Bulletproof housing | No |
Central member fixing for main cable | Yes |
Closure Shape | In-Line |
Colored trays | No |
Crimp splice count per tray | 24 |
Crimp splice protector support | Yes |
Customer logo on housing | On demand |
Distribution cable port count | 8 |
Distribution cable range | 5 mm - 18 mm |
Grounding system | Metric |
Heat shrink splice count per tray | 12 |
Heat shrink splice protector support | Yes |
Main cable circular port count | 2 |
Main cable oval port count | 0 |
Max number of trays | 24 Standard |
Maximum splice fiber capacity | 288 splices |
Maximum tray count | 24 |
Number of Distribution/Drop Cables ports | 8 |
Sealing Type | Mechanical |
Size by Fiber Splice Capacity | 288 |
Splice Tray Type | Standard |
SplicePak splice count per tray | 0 |
SplicePak splice protector support | No |
Supported cables | Figure-8 Drop Cable |
System | STD |
Trays pre-installed | On demand |
Water sensor tray | No |
Working environment | Manhole / Underground |
Ordering Information
Units per Delivery | 1/1 |
Shipping Width | 780 mm |
Shipping Depth | 185 mm |