

U1B-BOX
Presslok™ Splice Connectors U1B, Box
General Specifications
Product Number | U1B-BOX |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Inline Drop |
Conductor | 19-16 AWG |
Conductor Range | 0.9 mm to 1.3 mm |
Dimensions
Weight | 0.08 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults