

UY2D-JAR
Presslok™ Splice Connectors UY2D, Jar
Especificaciones generales
Número del producto | UY2D-JAR |
Product Type | Copper Splice Connector |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
设计
构成 | Dry |
连接点数 | Two (2) |
连接器类型 | Butt |
导体 | 26 - 19 AWG |
Conductor Range | 0.4 mm a 0.9 mm |
订购信息
包装方法 | Jar |
每次交付的单元数 | 5000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults