text.skipToContent
text.skipToNavigation
光纤硬件
Housings
Centrix™ Empty Housings
Find a Distributor
Centrix™ Empty Housings
电子邮件
Centrix™ housings provide superior port access due to the grooves enabling cassettes to easily slide. The empty housings are available in 1U, 2U, 4U, and hold 3, 6, and 12 cassettes, respectively.
Height Unit
1U
2U
4U
Show More
Products
产品编码
Product Name
CTX-S1U
Centrix™ Empty Housings, 1U, 3 Cassette Positions
产品规格
CTX-S2U
Centrix™ Empty Housings, 2U, for up to 6 Centrix cassettes
产品规格
CTX-S4U
Centrix™ Empty Housings, 4U, for up to 12 Centrix cassettes
产品规格