Small Wall Terminal (SWT)
The small wall terminal is specifically designed to be installed close to or inside the subscriber premises. The terminal is suitable for FTTH applications in both multidwelling units (MDU) and single-family units (SFU). It provides an interface between the installed network and the customer device (ONT). The outlet is designed to be easily installed by operators, and its compact design is suitable for use in the home. The terminal can accommodate field-installable connectors or preconnectorized cables. Empty terminals can hold up to 9 m of slack for a 3 mm jacketed cable and can hold up to 4 SC adapters or 8 LC adapters.
Number of Adapters
Adapter Type
Pigtail Type
Individual with natural primary coating and yellow secondary coating
Shuttered Adapter
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| SWT4-1-6C000-SF00W | Small Wall Terminal, with one SC APC adapter to use with OptiSnap™ connectors, white | |
| SWT4-2-6C000-SF00W-S | Small Wall Terminal, white, with 2 SC APC adapters |