text.skipToContent text.skipToNavigation

The small wall terminal is specifically designed to be installed close to or inside the subscriber premises. The terminal is suitable for FTTH applications in both multidwelling units (MDU) and single-family units (SFU). It provides an interface between the installed network and the customer device (ONT). The outlet is designed to be easily installed by operators, and its compact design is suitable for use in the home. The terminal can accommodate field-installable connectors or preconnectorized cables. Empty terminals can hold up to 9 m of slack for a 3 mm jacketed cable and can hold up to 4 SC adapters or 8 LC adapters.

Number of Adapters
Pigtail Type Individual with natural primary coating and yellow secondary coating
Shuttered Adapter
Você também pode estar interessado em

Produtos

Número do produto Nome do produto
SWT4-1-5C000-SF0BW-S Small Wall Terminal (SWT)
SWT4-1-6C000-SB0KW-S Small Wall Terminal (SWT)
SWT4-1-6C000-SF0BW-S Small Wall Terminal, SC APC, adapter position - front, white, 1F, cable entry from behind, single pack
SWT4-1-6C44H-SB3KW-S Small Wall Terminal (SWT)
SWT4-1-6W000-SB0KW-S Small Wall Terminal, SC APC, adapter position - recessed, white, 1F, with white shutter, kit, both cable entries included, single pack
SWT4-1-6W000-SB3KW-S Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, white, 1F, with white shutter, with splice tray, kit, both cable entries included, single pack
SWT4-1-6W44H-SB3KW-S Small Wall Terminal (SWT)
SWT4-2-6C000-SB0KW-S Small Wall Terminal, SC APC, adapter position - recessed, white, 2F, kit, both cable entries included, single pack
SWT4-2-6C000-SB3KW-S Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, white, 2F, with splice tray, kit, both cable entries included, single pack
SWT4-2-6C000-SF0BW-S Small Wall Terminal (SWT)
SWT4-2-6C000-SF3BW-S Small Wall Terminal, SC APC, adapter position - front, with splice tray, white, 2F, with splice tray, cable entry from behind, single pack
SWT4-2-6C44H-SB3KW-S Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, with pigtails, white, 2F, SMF-28® Ultra OS2 (ITU-T G.657.A1), kit, both cable entries included, single pack
SWT4-2-6S000-SF0BW-S Small Wall Terminal, SC APC, adapter position - front, white, 2F, with green shutter, cable entry from behind, single pack
SWT4-2-6S44H-SB3KW-S Small Wall Terminal (SWT)
SWT4-2-6W000-SB3KW-S Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, white, 2F, with white shutter, with splice tray, kit, both cable entries included, single pack
SWT4-2-6W000-SF3BW-S Small Wall Terminal, SC APC, adapter position - front, with splice tray, white, 2F, with white shutter, with splice tray, cable entry from behind, single pack
SWT4-2-6W44H-SB3KW-S Small Wall Terminal, SC APC, adapter position - recessed, with splice tray, with pigtails, white, 2F, SMF-28® Ultra OS2 (ITU-T G.657.A1) with white shutter, kit, both cable entries included, single pack
SWT4-4-04000-SF0BW-S Small Wall Terminal (SWT)
SWT4-4-5C000-SF0BW-S Small Wall Terminal (SWT)
SWT4-4-6C000-SB0KW-S Small Wall Terminal, SC APC, adapter position - recessed, white, 4F, kit, both cable entries included, single pack
SWT4-4-6S44H-SB3KW-S Small Wall Terminal (SWT)
SWT4-4-6W000-SB3KW-S Small Wall Terminal (SWT)
SWT4-4-BS000-SB3KW-S Small Wall Terminal, LC APC, adapter position - recessed, with splice tray, white, 4F, with green shutter, kit, both cable entry included, single pack
SWT4-8-B3000-SB3KW-S Small Wall Terminal, LC APC, adapter position - recessed, with splice tray, white, 8F, kit, both cable entry included, single pack