U4-84WC-84WC-6-1164-NN-WW
UCAO OptiSheath® Closures MultiFibre 16 in-line closure, with 1x64 splitter
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Buffer Storage | Installed |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Colored trays | No |
| Crimp splice count per tray | 24 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 2 |
| Distribution cable range | 6.7 mm to 15.7 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 24 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Maximum splice fiber capacity | 144 splices |
| Maximum tray count | 6 |
| Number of Drop Adapters | 16 |
| Splice Tray Type | MFT |
| SplicePak splice count per tray | 12 |
| SplicePak splice protector support | Yes |
| Supported cables | Flat Drop Cable |
| System | MFT |
| Trays pre-installed | On demand |
| Water sensor tray | No |
Ordering Information
| Shipping Width | 180 mm |
| Shipping Depth | 125 mm |
| Units per Delivery | 1/1 |
OptiTap® Cable Assembly connector ports for customer drop terminations
Lower installation cost
Increased connection
Up to 16 drop ports (8, 12, or 16)
Flexible for many network scenarios
Splitters can be accommodated including adding capacity after initial installation
Highly reliable system with high closure sealing performance
Reduce initial network capital cost
IP68 Rated