
80610156848
MS2™ Module Pluggable, Fire-Retardant
General Specifications
Product Number | 80610156848 |
Product Type | Copper Splice Connector |
Cable Type | PIC, Pulp, Paper |
Standards
Flame Retardance | Yes |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 60 °C (-40 °F to 140 °F ) |
Design
Composition | Dry |
Pair Count | 25 |
Wire Conductor+Insulation diameter max. | 1.65 mm |
Connector Type | Straight, Pluggable Bridge |
Conductor | 28 - 22 AWG |
Mechanical Specifications
Solid Wire Diameter | 0.32 mm to 0.65 mm |
Dimensions
Length | 164.5 mm |
Height | 9.1 mm |
Width | 15 mm |
Ordering Information
Units per Delivery | 120/1 |