
80610863617
MS2™ Module Pic Waterproof System Modules and Sealant Box 4000-DWP/TR
General Specifications
Product Number | 80610863617 |
Product Type | Modules |
Cable Type | PIC |
Standards
Flame Retardance | No |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Dry |
Pair Count | 25 |
Sealing Type | Free-Breathing, Sealed Encapsulated |
Connector Type | Straight |
Closure Type | Free-Breathing, Sealed Encapsulated |
Conductor | 28 - 22 AWG |