CAXCSN-00000-C011
Everon® Copper Datacom Copper Conducting Tape 9 x 45 mm
General Specifications
| Product Number | CAXCSN-00000-C011 |
| Product Category | Core Product |
| Legacy Part Number | CAXCSN-00000-C011 |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Width | 45 mm |
| Weight | 150 g |
Ordering Information
| Shipping Weight | 15 g |
| Units per Delivery | 1000/1 |
Self-adhesive copper conducting tape (1.000 stripes)
9 x 45 mm on roll
Suitable for all Everon® jacks
Required for Corning xs500 jacks