General Specifications
Product Number | UP2-BULK |
EAN Code | 4059496710883 |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Dry |
No. of connections | Two (2) |
Connector Type | Butt |
Conductor | 26 - 22 AWG |
Ordering Information
Packaging Method | Bulk Pack |
Units per Delivery | 5000/1 |