UP3-BULK
Presslok™ Splice Connectors UP3, Bulk
通用规范
| 产品编码 | UP3-BULK |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Dry |
| No. of connections | Two or Three (2 or 3) |
| Connector Type | Butt |
| Conductor | 26 - 19 AWG |
| Conductor Range | 0.4 mm - 0.9 mm |
Dimensions
| Weight | 0.5 kg |
Ordering Information
| Packaging Method | Bulk Pack |
| Units per Delivery | 5000/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults